PROGRESS LIGHTING
PROG_P350034_020_PRODIMAGE
PROG_P350034_020_PRODIMAGE
PROG_noma_IMG_8287_detailshot
PROG_noma_IMG_8295_detailshot
+1
PROG_P350034_020alt_PRODIMAGE
Discontinued
Clearance

Noma Collection Two-Light 15-5/8" Semi-Flush Convertible

$65.00 USD
$211.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350034-020

Collection name:

Noma

Mixed finishes of Antique Bronze with Champagne accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame etched white glass shades. The two-light semi-flush convertible is part of our Design Series collections.

  • Antique Bronze finish.
  • Utilizes mixed finishes.
  • Features soft angles and curved lines.
  • Flat metal straps form elegant frame.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350034-020

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Luxury
  • New Traditional

Type

Semi-Flush Convertible

UPC

785247206018

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.625 in x 15.625 in x 12.5 in

Height

12.5 in

Length

15.625 in

Length - Installed

51.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.99 lb

Width

15.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93070997

Resources and downloads