PROGRESS LIGHTING
Image of P350034-104 Noma Collection Two-Light 15-5/8" Semi-Flush Convertible
Image of P350034-104 Noma Collection Two-Light 15-5/8" Semi-Flush Convertible
Image of P350034-104 Noma Collection Two-Light 15-5/8" Semi-Flush Convertible
Discontinued

Noma Collection Two-Light 15-5/8" Semi-Flush Convertible

$211.31 USD
OR

Brand: Progress Lighting

Catalog ID: P350034-104

Collection name: Noma

Mixed finishes of Polished Nickel with Silver Ridge accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame etched white glass shades. The two-light semi-flush convertible is part of our Design Series collections.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350034-104

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Luxury
  • New Traditional

Type

Semi-Flush Convertible

UPC

785247206025

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.625 in x 15.625 in x 12.5 in

Height

12.5 in

Length

15.625 in

Length - Installed

51.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.99 lb

Width

15.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93070997

Resources and downloads