PROGRESS LIGHTING
PROG_P5705_30_PRODIMAGE
PROG_P5705_30_PRODIMAGE

One-Light 10-1/2" Wall or Ceiling Mount Bulkhead

$94.93 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5705-30

Collection name:

Bulkheads

One-Light 10-1/2" Wall or Ceiling Mount Bulkhead with cage. Polycarbonate light for indoor and outdoor areas. Colors will not fade and parts will not corrode. UV stabilized. UL listed for wet locations. Wall mount only. White finish.

  • Wall or ceiling mount bulkhead light for indoor or outdoor areas
  • Coastal or nautical design in a white finish
  • Polycarbonate light is UV stabilized for long lasting finish
  • Colors will not fade and parts will not corrode
  • Measures: 10.5 in x 4 in x 5.875 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5705-30

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Polycarbonate

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Outdoor Wall

Glass

UV Stabilized Ribbed Frosted

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

UPC

785247570515

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

10.5 in x 4 in x 5.875 in

Gross Weight with Packaging

1 lb

Height

5.875 in

Height to Center

2.9375

Length

10.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

3 EA

Pallet Quantity

270

Resources

Instruction Sheet Number

93026010