PROGRESS LIGHTING
PROG_P350131_015-30_PRODIMAGE
PROG_P350131_015-30_PRODIMAGE
PROG_P350131_015-30_straightlit_PRODIMAGE
PROG_P350131_015-30_straight_PRODIMAGE
+2
PROG_P350131_015-30_glass_PRODIMAGE
Discontinued
Clearance

One-Light 15" LED Flush Mount

$98.80 USD
$223.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350131-015-30

Collection name:

LED Flush Mount

LED 15in. flush mount with white acrylic diffuser mounts to a Polished Chrome ceiling pan. Ideal for ceiling or wall mount applications and suitable to add ambient illumination for Modern or Traditional interior spaces.

  • The classic ceiling fixture: A perfect dome with metallic rim
  • They are good choices to brighten an entire room – ideal for ambient or general illumination
  • The contoured, simple design makes it a fit across most styles, including Modern, Traditional and Transitional
  • Polished Chrome finish
  • Measures 15in diameter x 5-1/4in ht.
  • Contains one 26W LED Module 1,382 lumens - 54 lumens/watt (delivered), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P350131-015-30

Category General

Flush Mount

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

1382 lm

LM-79 Lumens per Watt

54 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • New Traditional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247226443

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

15.25 in x 15.25 in x 5.25 in

Height

5.25 in

Length

15.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.17 lb

Width

15.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

26 W

Lumens Per Watt

54 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93099683