PROGRESS LIGHTING
PROG_P5727-31_hero_PRODIMAGE
PROG_P5727-31_hero_PRODIMAGE
PROG_P5727-31-Detail_010_PRODIMAGE
PROG_P5727-31_alt_PRODIMAGE
+5
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

One-Light 7-1/2" Flush Mount for Indoor/Outdoor use

$54.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5727-31

Collection name:

Ceiling Mount

One-light ceiling mount fixture with textured glass and scalloped edge detailing. Powder coat finish. Black finish.

  • This flush mount light ideal for a carport, porch, entryway, outdoor living space, or indoor spaces
  • Scalloped edge detailing with textured glass.
  • The sturdy steel construction is finished in black
  • Damp location listed for use indoors or outdoors.
  • Measures: 7.5 in x 7.5 in x 5 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5727-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Textured

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

UPC

785247572717

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 5 in

Gross Weight with Packaging

2.5 lb

Height

5 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.5 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

144

Resources

Instruction Sheet Number

023579