PROGRESS LIGHTING
PROG_P3706_30ceiling_PRODIMAGE
PROG_P3706_30ceiling_PRODIMAGE
PROG_P3706_30ceilingalt_PRODIMAGE
PROG_pl_lumens_chart
+2
PROG_Flush_Mount_Options_Info-Graphic

One-Light Bulkhead 6-3/8" Flush Mount

$53.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3706-30

Collection name:

Bulkheads

One-Light Bulkhead 6-3/8" Flush Mount. Robust bulkheads are a general-purpose luminaire. Comprised of a die-cast aluminum frame and glass diffuser. Fixtures are impact resistant and offer various mounting options and can be widely adopted for indoor and outdoor applications. White finish.

  • Wall or ceiling mount bulkhead light for indoor or outdoor areas
  • Coastal or nautical design in a white finish
  • Die-cast aluminum construction with clear patterned glass
  • Can be wall or ceiling mounted
  • Measures: 6.3125 in x 4.75 in x 11.0625 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3706-30

Category General

Close-to-Ceiling

Color

White

Color Generic

White

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched Ribbed

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Traditional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Utilitarian/Commodity

Type

Flush-Mount

UPC

785247207305

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.3125 in x 4.75 in x 11.0625 in

Height

11.0625 in

Height to Center

5.5625 in

Length

6.3125 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.75 lb

Width

4.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

128

Resources

Instruction Sheet Number

93072980