PROG_P6147-09_hero_PRODIMAGE
PROG_P6147-09_hero_PRODIMAGE
PROG_P6147-09-Detail_005_PRODIMAGE
PROG_P6147-09-Straight_2_008_PRODIMAGE
+8
PROG_PL_1596_E26_PAR_20_A19_Dimmable_Lamp_Graphic

One-Light Multi Directional Roundback Wall/Ceiling Fixture

$75.35 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6147-09

Collection name:

Directional

The contemporary design of this Progress Lighting one-light fixture updates the look of any room in your home. This multi-directional light comes in a clean, Brushed Nickel finish that complements almost any style. One-light round back ceiling mount directional in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.
  • Requires one (1) 50-watt bulb (not included).
  • CSA Listed.

Product details

General

Can be mounted up or down
No
Category General
Directionals
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Lamp Included
No
Lamp Shape
PAR20
Lamp Type
PAR-20
Lamp Type Actual
PAR-20
Lamp Type Basic
Halogen
Lifestyle
  • Modern
  • Transitional
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
UPC
785247131303
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.5 in
Dimensions
5 in x 6.5 in x 6.4375 in
Gross Weight with Packaging
1.3 lb
Height
6.4375 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.3 lb
Width
6.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
50 W
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
441

Resources

Instruction Sheet Number
93002111

Resources and downloads