PROGRESS LIGHTING
PROG_P6144_174_PRODIMAGE
PROG_P6144_174_PRODIMAGE
PROG_P6147_174_baffle_PRODIMAGE
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic
+2
PROG_P6147_174_arm_PRODIMAGE

One-Light Multi Directional Roundback Wall/Ceiling Fixture

$87.12 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6144-174

Collection name:

Directional

Illuminate your space with this Progress Lighting one-light fixture. This multidirectional light features a Urban Bronze finish that works well with any decor. The light's round-back ceiling mount adds a unique touch to your space. One-light round back ceiling mount directional in Urban Bronze finish.

  • Urban Bronze finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.
  • Requires one (1) 75-watt bulbs (not included).
  • CSA Listed.

Product details

General

Can be mounted up or down

No

Catalog Number

P6144-174

Category General

Directionals

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Urban Bronze

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR-30

Lamp Type Actual

PAR-30

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

UPC

785247142033

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.625 in

Dimensions

5 in x 6.625 in x 4.75 in

Gross Weight with Packaging

1.8 lb

Height

4.75 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

6.625 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

189

Resources

Instruction Sheet Number

93002533

Resources and downloads