PROGRESS LIGHTING
PROG_P6397-30_hero_PRODIMAGE
PROG_P6397-30_hero_PRODIMAGE
PROG_P6397-30-Alt_Angle_2_Illuminated_012_PRODIMAGE
PROG_P6397-30-Detail_002_PRODIMAGE
+5
PROG_P6397-30-Detail_001_PRODIMAGE

One-Light Multi Directional Wall/Ceiling Heat Lamp

$88.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6397-30

Collection name:

Directional

Directional heat lamp in White finish.

  • White finish.
  • Heat Lamp.
  • Wall or ceiling mount.
  • Black baffle.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P6397-30

Category General

Directionals

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

BR40

Lamp Type

BR-40

Lamp Type Actual

BR40

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

Mounting Type

Wall or ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247639724

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11 in

Dimensions

5.75 in x 11 in x 8.125 in

Gross Weight with Packaging

2.8 lb

Height

8.125 in

Length

5.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.8 lb

Width

11 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

250 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

189

Resources

Instruction Sheet Number

022131

Resources and downloads