PROGRESS LIGHTING
Image of P350232-031 Orrizo Collection 16 in. Three-Light Black Luxe Semi-Flush Convertible
Image of P350232-031 Orrizo Collection 16 in. Three-Light Black Luxe Semi-Flush Convertible
Image of P350232-031 Orrizo Collection 16 in. Three-Light Black Luxe Semi-Flush Convertible
Image of P350232-031 Orrizo Collection 16 in. Three-Light Black Luxe Semi-Flush Convertible
+8
Image of P350232-031 Orrizo Collection 16 in. Three-Light Black Luxe Semi-Flush Convertible

Orrizo Collection 16 in. Three-Light Black Luxe Semi-Flush Convertible

$473.00 USD

Brand: Progress Lighting

Catalog ID: P350232-031

Collection name: Orrizo

Suitable for sleek and sophisticated luxe industrial and contemporary interiors, the Orrizo Semi- Flush Convertible presents an artful arrangement of clear glass and golden metal rods that adorn a black band. Orrizo provides a soft ambient light to breakfast nooks, bedrooms, halls and foyers. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Ideal for halls & foyers, breakfast nooks and bedrooms, this chandelier presents an artful arrangement of clear glass and golden metal rods accented by black
  • Suitable for sleek and sophisticated interiors, geometric and artisan design influences complement both modern rustic, luxe industrial and contemporary settings
  • The light is coated in a soft matte black finish, emphasizing the metal rods that accent the fixture's frame
  • This versatile light can be mounted to the ceiling for use as a semi-flush mount, or convert to a pendant using included stem and chain
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home
  • Use (3) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Measures 16 in. diameter by 16.5 in. height
  • This product can be mounted to the ceiling as a semi-flush and includes one 6 in. and two 12 in. stems for hanging as a pendant.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350232-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Industrial Luxe
  • Rustic Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Breakfast Nook
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Sub Brand

Design Series

UPC

785247253623

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 16.5 in

Height

16.5 in

Height Alt

22.5 in

Length

16 in

Length - Installed

58 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

11.02 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162058

Resources and downloads