PROGRESS LIGHTING
PROG_P5390_31PC_PRODIMAGE
PROG_P5390_31PC_PRODIMAGE
PROG_Post_Graphic_info

Outdoor 7' Aluminum Post with Photocell

$182.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5390-31PC

Collection name:

Outdoor Posts

Illuminate your home with this remarkable black finished post. Aluminum post with photocell.

  • Black finish.
  • Aluminum construction.
  • Integrated photocell turns lights on at dusk and off at dawn.

Product details

General

Adjustable

Yes

Can be mounted up or down

No

Catalog Number

P5390-31PC

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

Mounting Type

in ground

New Products

No

Photocell

Yes

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Style

Utilitarian/Commodity

UPC

785247539024

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3 in x 3 in x 84 in

Gross Weight with Packaging

7.5 lb

Height

84 in

Length

3 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.48 lb

Width

3 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

126

Resources

Instruction Sheet Number

023528