PROGRESS LIGHTING
PROG_P8748_31_PRODIMAGE
PROG_P8748_31_PRODIMAGE

Surface Mount Post Adapter

$194.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8748-31

Collection name:

Post Adapter

This cast aluminum surface mount post adapter will make a perfect addition to your home needs. Surface Mount Post Adapter. Flanged cast aluminum base for surface mounting round, 3 bottom O.D. posts. Anchor bolts and set screws included.

  • Black finish.
  • Aluminum construction.

Product details

General

Can be mounted up or down

No

Catalog Number

P8748-31

Category General

Outdoor

Color

Black

Color Generic

Black

Compatibility

Post adapter which fits 3 IN post.

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

powder coat paint

Fixture Type

Track

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Style

Utilitarian/Commodity

UPC

785247874804

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 5 in

Gross Weight with Packaging

5.7 lb

Height

5 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.7 lb

Width

8 in

Width Diameter Descriptor

dia.

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

128

Resources

Instruction Sheet Number

023258

Resources and downloads