PROGRESS LIGHTING
Image of P550119-141 POINT DUME® Edgecliff Galvanized Finish Outdoor Hanging Pendant
Image of P550119-141 POINT DUME® Edgecliff Galvanized Finish Outdoor Hanging Pendant
Image of P550119-141 POINT DUME® Edgecliff Galvanized Finish Outdoor Hanging Pendant
Image of P550119-141 POINT DUME® Edgecliff Galvanized Finish Outdoor Hanging Pendant
Image of P550119-141 POINT DUME® Edgecliff Galvanized Finish Outdoor Hanging Pendant

POINT DUME® Edgecliff Galvanized Finish Outdoor Hanging Pendant

$1,485.00 USD
OR

Brand: Progress Lighting

Catalog ID: P550119-141

Collection name: Point Dume-Edgecliff

The Edgecliff Pendant celebrates the austere simplicity and functionality of America's architecturally distinct corrugated metal-clad buildings. Crisp, sharp lines form a frame of iconic metal curves, making a sculptural gesture to its traditional inspiration. Silver mesh patterned glass on each end of the frame provides a luxurious touch to the rustic design. Using exposed filament style bulbs in the open-bottom frame will further the authentic Farmhouse style of the light. This family of fixtures is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Edgecliff pendant complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finished in a classic galvanized finish to complement its farmhouse aesthetic
  • Edgecliff's simple styling is inspired by America's architecturally distinct corrugated metal-clad buildings
  • Crisp, sharp lines form a frame of iconic metal curves, paying homage to its inspiration of distinct corrugated metal -clad buildings
  • Silver mesh patterned glass on each end of the frame provides a luxurious touch to the rustic design
  • Measures 14.5 in. H x 33.13 in. L x W 22.75 in.
  • Use exposed filament style bulbs in the open-bottom frame to further the authentic farmhouse style of the light.
  • Uses 3 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Certifications: cETLus Damp Location Listed
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550119-141

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Cast Aluminum

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear with Silver Mesh Print

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

G25

Lamp Type

G-25

Lamp Type Actual

G25

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Patio
  • Hall & Foyer
  • Porch
  • Great Room
  • Living Room
  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Island

UPC

785247264513

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.13 in x 22.75 in x 14.5 in

Height

14.5 in

Length

33.13 in

Length - Installed

32.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.51 lb

Width

22.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

1.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156779