Image of P500202-081 POINT DUME® Rockdance Collection Antique Nickel Pendant
Image of P500202-081 POINT DUME® Rockdance Collection Antique Nickel Pendant
Image of P500202-081 POINT DUME® Rockdance Collection Antique Nickel Pendant
Image of P500202-081 POINT DUME® Rockdance Collection Antique Nickel Pendant
Image of P500202-081 POINT DUME® Rockdance Collection Antique Nickel Pendant

POINT DUME® Rockdance Collection Antique Nickel Pendant

$482.57 USD
OR

Brand: Progress Lighting

Catalog ID: P500202-081

Collection name: Point Dume™ - Rockdance

The Rockdance pendant in Antique Nickel is part of a graceful series fashioned from surprising design elements that, together, form a signature look. The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function. A cap of Antique Nickel tops a seeded glass shade and is trimmed with beige topstitched leather strapping. With the styling of a bespoke handbag or boot, the details that punctuate this exciting group are certain to become design favorites for generations. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Pendant with unique design elements of Antique Nickel hardware, beige topstitched leather detailing and seeded glass shade.
  • The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function.
  • A cap of metal is finished in Antique Nickel for a vintage industrial look.
  • A beige topstitched leather strap bands the top and bottom of the metal cap, holding the seeded glass shade in place.
  • Light glows beautifully through the clear seeded glass cylinder shade.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across an open floor plan.
  • The vintage look of seeded glass paired with a clean aesthetic of industrial elements and leather trim fits well in modern Farmhouse interiors.
  • The light and airy feeling evoked by beige leather trim, textured Antique Nickel hardware and clear seeded glass lends a sense of relaxing Coastal style to rooms.
  • Finished in Antique Nickel, giving a dark brushmarked effect over a silvery base for a true vintage appearance.
  • Medium sized pendant, with a height of 17.5 in. and diameter of 9.5 in.
  • Chain adjustable, up to 92.5 in. length.
  • Use one, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.
  • 4 feet of nine in. gauge chain provided.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500202-081

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Bar
  • Breakfast Nook
  • Kitchen
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal

Type

Pendant

UPC

785247231324

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 17.5 in

Height

17.5 in

Length

9.5 in

Length - Installed

92.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Hooks and Chain

Weight

4.41 lb

Width

9.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93100958