PROGRESS LIGHTING
Image of P550118-31M POINT DUME® Shadmore Matte Black Outdoor Hanging Pendant
Image of P550118-31M POINT DUME® Shadmore Matte Black Outdoor Hanging Pendant
Image of P550118-31M POINT DUME® Shadmore Matte Black Outdoor Hanging Pendant
Image of P550118-31M POINT DUME® Shadmore Matte Black Outdoor Hanging Pendant
+4
Image of P550118-31M POINT DUME® Shadmore Matte Black Outdoor Hanging Pendant

POINT DUME® Shadmore Matte Black Outdoor Hanging Pendant

$1,287.00 USD
OR

Brand: Progress Lighting

Catalog ID: P550118-31M

Collection name: Point Dume-Shadmore

The Shadmore Pendant embraces bold architectural influences to create a minimalistic design that effectively blurs the lines between indoor and outdoor living. Airy interconnected geometric cubes form a spacious frame giving the light a modern personality. An elegant, marbleized acrylic shade creates a striking focal point while delivering an inviting, warm glow. This pendant is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Shadmore pendant complements a range of relaxed, outdoor living spaces from coast to coast.
  • The geometric frame is finished in a crisp matte black finish
  • Airy interconnected geometric cubes form a spacious frame giving the light a modern personality.
  • An elegant, white marbleized acrylic shade creates a striking focal point while delivering an inviting, warm glow.
  • The pendant's minimalistic design is ideal for indoor and outdoor living.
  • Measures 31.25 in. H x 26 in. W x 26 in. L
  • Uses 1 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Certifications: cETLus Damp Location Listed
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550118-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Marblized

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • Industrial
  • Luxe
  • Transitional
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Patio
  • Hall & Foyer
  • Porch
  • Great Room
  • Living Room
  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Size Type

Extra-Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Lantern

UPC

785247264650

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 31.25 in

Height

31.25 in

Length

26 in

Length - Installed

97.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

19.95 lb

Width

26 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156780