Can be mounted up or down
No
Catalog Number
P710064-030
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
White
Finish Type
Plated
Fixture Type
Wall Sconces
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
Style
Type
Flush-Mount
UPC
785247231126
Warranty Length
1-year Limited Warranty
Dimensions
9 in x 3.875 in x 11.125 in
Height
11.125 in
Height to Center
6 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.51 lb
Width
3.875 in
Width Diameter Descriptor
Depth
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC
Ground Wire Color
bare copper
Wire Gauge
18
Wire Length
6 in
Americans with Disabilities Act
Yes
Certified Listed
cULus Listed
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
64
Instruction Sheet Number
93100960