Can be mounted up or down
No
Catalog Number
P560299-141-27
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
2700 K
Construction Material - Main
injection-Molded Plastic
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
Inner Reflector, Socket Covers
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Galvanized Finish
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Wall
Glass
Clear Etched
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Down
LM-79 Lumens
346 lm
LM-79 Lumens per Watt
37.61 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall Vertical
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Service Life
On Website=Yes
Size Type
Small
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-25 °C
Type
Wall Lantern
UPC
785247264674
Warranty Length
5-year Limited Warranty
Dimensions
9 in x 3.875 in x 6.625 in
Height
6.625 in
Height to Center
4.5 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.07 lb
Width
3.875 in
Width Diameter Descriptor
Extends
Current Rating
0.077 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
8 W
Voltage Rating
120 VAC
Wire Length
6 in
Americans with Disabilities Act
Yes
Certified Listed
cETLus Listed
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Instruction Sheet Number
93156774