PROGRESS LIGHTING
Image of P500194-009 POINT DUME® Onshore Collection Brushed Nickel Pendant
Image of P500194-009 POINT DUME® Onshore Collection Brushed Nickel Pendant
Image of P500194-009 POINT DUME® Onshore Collection Brushed Nickel Pendant
Image of P500194-009 POINT DUME® Onshore Collection Brushed Nickel Pendant
+1
Image of P500194-009 POINT DUME® Onshore Collection Brushed Nickel Pendant

POINT DUME® Onshore Collection Brushed Nickel Pendant

$584.76 USD
OR

Brand: Progress Lighting

Catalog ID: P500194-009

Collection name: Point Dume™ - Onshore

Mixed metallics combined with a modern take on light and movement characterize the Onshore series. A core of blue-gray encircled with tiers of enameled bright white bands offers reflective surfaces that personify a fresh and uplifting choice for casual living. Brushed Nickel is added to the mix, with large metal loops joining the down rod to the coordinating canopy that is accented by industrial style rivets for an unexpected finishing touch. The Maliblue pendant is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Tiers of bright white enamel bands circle mixed metal lantern-style pendant in a base of soft blue-gray Maliblue finish for a crisp look.
  • In striking contrast, Brushed Nickel is used for the large metal loops, the down rod, and the coordinating canopy.
  • Industrial style rivets on the canopy offer an unexpected finishing touch.
  • Light glows softly downward, subtly reflected from metallic tiers and the bottom of the pendant’s core.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across open sight lines of a space.
  • Pair with the Onshore wall sconce for a seamless look in a room.
  • Onshore is inspired by the shoreline, with a light, open, and airy feeling evoking a true Coastal style.
  • Onshore’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern interiors.
  • With simple yet classic details, Onshore brings life and movement to New Traditional and Transitional spaces.
  • Signature Maliblue blue-gray finish partners with crisp white enameled bands and Brushed Nickel hardware, offering a study in contrasts for a flawless finish.
  • Medium sized pendant is 13 in. high and 8 in. wide.
  • Adjustable to 79 in. length.
  • Uses one, 100w medium base bulbs incandescent or LED equivalent wattage bulbs (bulbs not included).
  • Stem hung, one 6 in. and four 12 in. lengths of stem included.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500194-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern

Mount location

Ceiling Stem

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Bedroom
  • Breakfast Nook
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Coastal
  • Modern

Type

Pendant

UPC

785247231096

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 13 in

Height

13 in

Length

8 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

6.83 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93101334