PROGRESS LIGHTING
PROG_P710050_009-30_PRODIMAGE
PROG_P710050_009-30_PRODIMAGE
PROG_P710050-009-30_ICON
PROG_PL_1596_Dimming_info-Graphic
+6
PROG_parallel2_detailshot

Parallel LED Collection One-Light 11" LED Wall Bracket

$119.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710050-009-30

Collection name:

Parallel LED

Parallel LED vanity and sconces feature a tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications. Brushed Nickel finish.

  • A cylindrical design pairs with an oval back plate to create a harmonious design
  • 11" linear 16-watt LED wall bracket
  • Etched white glass
  • Brushed Nickel finish
  • Integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Measures 4 3/4" W x 7 1/2" H
  • 918 lumens 56 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe
  • Steel construction
  • ADA compliant
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P710050-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

LM-79 Lumens

918 lm

LM-79 Lumens per Watt

56.7 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

  • Luxury
  • Modern
  • Mid-Century Modern

Type

Armed Glass Shade

UPC

785247224241

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 2.75 in x 11 in

Height

11 in

Height to Center

7.5 in

Length

4.75 in

Weight

0.95 lb

Width

2.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.133 A

Frequency Rating

60 Hz

Lamp Wattage

16 W

Lumens Per Watt

56.7 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

147

Resources

Instruction Sheet Number

93093063