PROGRESS LIGHTING
PROG_P500371_31M_heroT8_PRODIMAGE
PROG_P500371_31M_heroT8_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P500371-31M_detail-montage
+2
PROG_P500371_31M_heroB10_PRODIMAGE

Parkhurst Collection Eight-Light New Traditional Matte Black Chandelier Foyer Light

$588.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500371-31M

Collection name:

Parkhurst

Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant foyer light is ideal for new traditional, modern farmhouse, and transitional interiors.

  • Parkhurst has an airy, elegant style that works well in hallways, foyers and great rooms and kitchens to provide ambient light
  • This elegant foyer light is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a classic matte black finish for a sophisticated look
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Candelabra style bulbs add a luxe touch while delivering the ideal amount of illumination
  • Uses 8 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately
  • Measures 36 in. height x 20 in. width
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500371-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247263936

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 36 in

Height

36 in

Length

20 in

Length - Installed

108 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.96 lb

Width

20 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93103629