PROGRESS LIGHTING
PROG_P500360_31M_hero_PRODIMAGE
PROG_P500360_31M_hero_PRODIMAGE
PROG_P500360_31M_hero-w-canopy_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Parkhurst Collection One-Light New Traditional Matte Black Clear Glass Mini-Pendant Light

$258.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500360-31M

Collection name:

Parkhurst

Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant pendant is ideal for new traditional, modern farmhouse, and transitional interiors.

  • Parkhurst has an airy, elegant style that works well in kitchens and bar areas to provide focused light
  • This elegant pendant is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a classic matte black finish for a sophisticated look
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • A clear glass shade adds a modern touch while delivering the ideal amount of illumination
  • Uses 1 60-Watt maximum medium base bulb, or LED equivalent, that are sold separately
  • Measures 16.75 in. height x 11.5 in. diameter
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500360-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Bar
  • Bedroom

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247264087

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.5 in x 11.5 in x 16.75 in

Height

16.75 in

Length

11.5 in

Length - Installed

83 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

7.28 lb

Width

11.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156714