PROGRESS LIGHTING
PROG_P400295_009_hero_PRODIMAGE
PROG_P400295_009_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+4
PROG_P400295_009_hero-w-canopy_PRODIMAGE

Parkhurst Collection Three-Light New Traditional Brushed Nickel Clear Glass Chandelier Light

$300.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400295-009

Collection name:

Parkhurst

Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.

  • Parkhurst has an airy, elegant style that works well in breakfast nooks and in kitchens to provide ambient light
  • This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a beautiful brushed nickel finish for a sophisticated look
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Clear glass shades add a modern touch while delivering the ideal amount of illumination
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Measures 21 in. diameter x 12.25 in. height
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P400295-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Breakfast Nook
  • Kitchen

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263943

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21 in x 21 in x 12.25 in

Height

12.25 in

Length

21 in

Length - Installed

78 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.52 lb

Width

21 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156712