PROGRESS LIGHTING
PROG_P500368_31M_hero_PRODIMAGE
PROG_P500368_31M_hero_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
+3
PROG_P500368-31M_detail-montage

Parkhurst Collection Three-Light New Traditional Matte Black Metal Pendant Light

$323.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500368-31M

Collection name:

Parkhurst

The Parkhurst pendant features a crisp dome metal shade suspended by an elegant ring. Light gleams softly from within the gold-finished interior, casting a soft glow on the surfaces below. This substantial pendant has warmth and depth and is ideal for new traditional, modern farmhouse, and transitional interiors.

  • The Parkhurst dome metal shade pendant directs warm light onto surfaces in kitchens, breakfast nooks, and bars
  • This substantial pendant has warmth and depth and is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a classic matte black finish for a sophisticated look
  • The Parkhurst pendant features a crisp dome metal shade suspended by an elegant ring.
  • Light gleams softly from within the gold-finished interior, casting a soft glow on the surfaces below.
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Measures 17.87 in. diameter x 15.25 in. height
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500368-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Matte Black

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Down

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263875

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.87 in x 17.87 in x 15.25 in

Height

15.25 in

Length

17.87 in

Length - Installed

72 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

4.59 lb

Width

17.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93153543