PROGRESS LIGHTING
Image of P710111-31M Parkhurst Collection Two-Light Matte Black Etched Glass New Traditional Wall Sconce
Image of P710111-31M Parkhurst Collection Two-Light Matte Black Etched Glass New Traditional Wall Sconce
Image of P710111-31M Parkhurst Collection Two-Light Matte Black Etched Glass New Traditional Wall Sconce
Image of P710111-31M Parkhurst Collection Two-Light Matte Black Etched Glass New Traditional Wall Sconce
+11
Image of P710111-31M Parkhurst Collection Two-Light Matte Black Etched Glass New Traditional Wall Sconce

Parkhurst Collection Two-Light Matte Black Etched Glass New Traditional Wall Sconce

$129.80 USD

Brand: Progress Lighting

Catalog ID: P710111-31M

Collection name: Parkhurst

Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame coated in crisp matte black defines the form and delivers unobstructed layers of light though etched glass shades. The visual appeal of the wall sconce will offer a subtle and elegant silhouette over home theaters, bathrooms, or bedrooms in new traditional and contemporary interiors.

  • The Parkhurst Collection wall sconce provides a timeless, elegant appeal to home theaters, halls and home theaters and bathrooms
  • The fixture's sophisticated design elevates contemporary and new traditional settings
  • The wall sconce features a crisp matte black finish
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Soft illumination is cast through etched glass shades
  • Uses (2) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7.5-in. width by 12-in. height, extends from wall 4-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P710111-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Home Theater
  • Hall & Foyer
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Porcelain

Socket type material

Medium

UPC

785247255252

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 4 in x 12 in

Height

12 in

Height to Center

6 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.54 lb

Width

4 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93165042