PROGRESS LIGHTING
Image of P560341-31M Parrish Collection One-Light Matte Black Clear and Etched Glass Modern Craftsman Outdoor Small Wall Lantern
Image of P560341-31M Parrish Collection One-Light Matte Black Clear and Etched Glass Modern Craftsman Outdoor Small Wall Lantern
play
3D View
Image of P560341-31M Parrish Collection One-Light Matte Black Clear and Etched Glass Modern Craftsman Outdoor Small Wall Lantern
+9
Image of P560341-31M Parrish Collection One-Light Matte Black Clear and Etched Glass Modern Craftsman Outdoor Small Wall Lantern

Parrish Collection One-Light Matte Black Clear and Etched Glass Modern Craftsman Outdoor Small Wall Lantern

$121.00 USD

Brand: Progress Lighting

Catalog ID: P560341-31M

Collection name: Parrish

The Parrish Collection combines classic style with minimalist geometry to impart a modern appeal to outdoor settings in transitional and modern craftsman style homes. This wall lantern features a sturdy, rectangular frame coated in crisp matte black and casts light through etched and clear glass panels, offering distinctive accents and softened illumination. It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Parrish Wall Lantern combines classic style with minimalist geometry to impart a modern appeal to outdoor patios and porches and indoor rooms where a distinctive wall light is desired
  • Arts and Crafts style brings a unique look to modern craftsman and transitional homes
  • The bold lines of its rectangular frame are coated in a crisp matte black finish
  • Softened illumination is cast through clear and etched glass panes
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 4.62-in. width by 10-in. height, extends from wall 6-in.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P560341-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Modern Craftsman

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247255092

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.62 in x 6 in x 10 in

Height

10 in

Height to Center

6.62 in

Length

4.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.69 lb

Width

6 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162133

Media

3D AR Model