PROGRESS LIGHTING
Image of P550126-31M Pembroke Collection One-Light 18.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade
Image of P550126-31M Pembroke Collection One-Light 18.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade
Image of P550126-31M Pembroke Collection One-Light 18.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade
Image of P550126-31M Pembroke Collection One-Light 18.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade
+8
Image of P550126-31M Pembroke Collection One-Light 18.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade

Pembroke Collection One-Light 18.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade

$275.00 USD

Brand: Progress Lighting

Catalog ID: P550126-31M

Collection name: Pembroke

Classic meets casual in the Pembroke outdoor collection. A densely woven, weather-resistant mocha rattan handcrafted shade is suspended by a trio of chains finished in classic matte black. Inside, a seeded glass shade is hung from a simple down rod. A single light source directs softly diffused light onto surfaces below, creating a warm and inviting glow on outdoor entertaining spaces.

  • Woven rattan and seed glass shades offer soft ambient lighting for outdoor spaces
  • Rattan elements mix with seeded glass and a matte black finish to create the ideal light for coastal, rustic and transitional outdoor rooms
  • The frame and chain elements are coated in a crisp matte black finish and accented by a mocha rattan shade
  • A densely woven, weather-resistant handcrafted shade is suspended by a trio of chains connected to a central down rod and ceiling chain
  • Inside, a seeded glass shade is hung from a simple down rod and a single light source directs softly diffused light onto surfaces below 
  • Measures 14 in. D x 18.5 in. H
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Damp Location listed, fixture can be used in covered outdoor areas
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P550126-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Rustic
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor Living
  • Patio

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265107

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 18.5 in

Height

18.5 in

Length

14 in

Length - Installed

94 in

Overall Length with

Overall Ht. W/Chain

Weight

7.020499999999999 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160722