PROGRESS LIGHTING
Image of P300411-31M-CS Phase 3 Collection 24 in. Matte Black Medium Modern 3CCT Integrated LED Linear Vanity Light
Image of P300411-31M-CS Phase 3 Collection 24 in. Matte Black Medium Modern 3CCT Integrated LED Linear Vanity Light
Image of P300411-31M-CS Phase 3 Collection 24 in. Matte Black Medium Modern 3CCT Integrated LED Linear Vanity Light
Image of P300411-31M-CS Phase 3 Collection 24 in. Matte Black Medium Modern 3CCT Integrated LED Linear Vanity Light
+6
Image of P300411-31M-CS Phase 3 Collection 24 in. Matte Black Medium Modern 3CCT Integrated LED Linear Vanity Light

Phase 3 Collection 24 in. Matte Black Medium Modern 3CCT Integrated LED Linear Vanity Light

$213.40 USD

Brand: Progress Lighting

Catalog ID: P300411-31M-CS

Collection name: Phase 3 LED

The Phase 3 Collection LED Medium Linear Vanity Light has a sleek, minimalistic design that complements any decor. The thin, wall-mounted tubular design is attached to an oval backplate finished in crisp matte black soft brushed nickel and casts soft light through an acrylic diffuser. It features color selectable technology, with a choice of 3000K, 4000K or 5000K CCT to deliver an even layer of energy-efficient light to the bath. The vanity light's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Sleek LED Linear Vanity Light adds a modern flair to contemporary residential or commercial spaces
  • Provides balanced, soft color selectable illumination to bathroom vanity areas
  • Modern wall-mounted tubular design complements the oval backplate coated in a crisp matte black finish
  • This versatile fixture can be mounted horizontally or vertically for a variety of use.
  • Color selectable technology from an integrated 18W LED source offers a choice of 3000K, 4000K or 5000K at a flip of a switch to perfectly illuminate surroundings with multi-directional, energy-efficient light with a long 50,000 hour rated life
  • Dims down beautifully using ELV or TRIAC dimming systems (not included)
  • Measures 24 in. width by 5.78 in. height, extends 3 in.
  • Certifications: cCSAus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300411-31M-CS

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Ambient

LM-79 Lumens

1644 lm

LM-79 Lumens per Watt

91 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247265527

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

24 in x 3 in x 5.78 in

Height

5.78 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.69 lb

Width

3 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.15 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

10 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Resources

Instruction Sheet Number

93164857