PROGRESS LIGHTING
Image of P350230-186-30 Pivot LED Four-Light Burnished Nickel Modern Semi- Flush or Wall Mount Fixture
Image of P350230-186-30 Pivot LED Four-Light Burnished Nickel Modern Semi- Flush or Wall Mount Fixture
Image of P350230-186-30 Pivot LED Four-Light Burnished Nickel Modern Semi- Flush or Wall Mount Fixture
Image of P350230-186-30 Pivot LED Four-Light Burnished Nickel Modern Semi- Flush or Wall Mount Fixture
+11
Image of P350230-186-30 Pivot LED Four-Light Burnished Nickel Modern Semi- Flush or Wall Mount Fixture

Pivot LED Four-Light Burnished Nickel Modern Semi- Flush or Wall Mount Fixture

$330.00 USD

Brand: Progress Lighting

Catalog ID: P350230-186-30

Collection name: Pivot LED

Capture the imagination with Pivot LED Flush Mount. Four arms rotate around a central axis for a bold architectural form, providing task lighting for halls, foyers, living rooms and laundry rooms in today's modern interiors.

  • The Pivot LED features rotating arms around a central axis create a bold look and can be used as a ceiling mount for entryway, bedrooms bathrooms and can be wall mounted for use as a wall sconce in dining rooms and hallways.
  • Linear stems give structure to the light's bold architectural form that is perfect for modern or contemporary settings.
  • The light is coated in a subtle burnished nickel finish, accenting the fixture's modern design
  • Rotating stems around a central axis gives an artistic twist to the light source showcased within
  • This versatile luminaire can be ceiling or wall mounted for a variety of uses throughout the home.
  • Measures 25 in. diameter by 4.37 in. height
  • For ideal illumination, an integrated edge-lit LED in each arm are included for a total (17.5w), 3000K, 90CRI, 990 delivered lumens which is dimmable to 10% brightness.
  • Certifications: 2019 JA8, cETLus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present 
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P350230-186-30

Color

Silver

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Burnished Nickel

Finish Type

Painted

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Down

LM-79 Lumens

930 lm

LM-79 Lumens per Watt

53 Lum/Watt

Mount location

Wall or Ceiling

Mounting for outlet box included

Backplate

Mounting Type

  • Ceiling
  • Wall

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Living Room
  • Laundry

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247251872

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

25 in x 25 in x 4.37 in

Height

4.37 in

Length

25 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.06 lb

Width

25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.146 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

17.5 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160909

Resources and downloads