PROG_P560168_031_hero_PRODIMAGE
PROG_P560168_031_hero_PRODIMAGE
play
Port Royal
PROG_P560168_031_glass_PRODIMAGE
+1
PROG_P560168_031_Backplate_PRODIMAGE

Port Royal Collection One-Light Small Wall Lantern with DURASHIELD

$146.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560168-031

Collection name:

Port Royal

This wall lantern distills both industrial and artisan influences with its signature ribbed black frame constructed from durable corrosion-resistant, composite polymer. Inside the cage rests an elongated, clear glass shade that adds to the light fixture's modern flair. The design's blend of industrial and coastal inspiration makes it a perfect light fixture for updating your favorite spaces in and around your home. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.

  • Inside the fixture's ribbed frame rests an elongated, clear glass shade that adds to the light fixture's modern flair.
  • A signature ribbed black frame constructed from durable corrosion-resistant, composite polymer materials distills both industrial and artisan influences.
  • The design's blend of industrial and coastal inspiration makes it a perfect light fixture for updating your favorite spaces in and around your home.
  • Ideal for any foyer, bedroom, entryway, porch, or patio in urban industrial, farmhouse, or coastal settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 6-1/4-inch width by 12-1/2-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Composite Polymer
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Small
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247239238
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
6.25 in x 7.5 in x 12.5 in
Height
12.5 in
Height to Center
2.5 in
Length
6.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.64 lb
Width
7.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93113268

Resources and downloads