PROGRESS LIGHTING
PROG_P400264_031-30_hero1_PRODIMAGE
PROG_P400264_031-30_hero1_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_Dimming_info-Graphic
+4
PROG_PL_1595_10.28.20_JAN_2021_Part2_QuadrantLED_MB_GeneralLit

Quadrant LED Collection Six-Light Matte Black Modern Style Chandelier Light

$612.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400264-031-30

Collection name:

Quadrant LED

Define space with a minimalist approach with the Quadrant LED Collection 6-Light Matte Black Frosted Acrylic Modern Chandelier Light. Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space. Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted shades that create airy illumination.

  • Application: Define space with a minimalist approach with the Quadrant LED Collection 6-Light Matte Black Frosted Acrylic Modern Chandelier Light ideal for any dining room, kitchen, bedroom, and living room.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted shades that create airy illumination.
  • Bulbs: For ideal illumination, 6 integrated LEDs are included (24w). 3000K. 90CRI. 1346 delivered lumens. Dimmable.
  • Dimensions: Measures 26-1/8-inch diameter by 26-1/8-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400264-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Modern Mountain

Light Distribution

Ambient

LM-79 Lumens

1399 lm

LM-79 Lumens per Watt

59 Lum/Watt

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Standard

UPC

785247244072

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

26.125 in x 26.125 in x 26.125 in

Height

26.125 in

Length

26.125 in

Length - Installed

71.05 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

12.28 lb

Width

26.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.2 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

1

Resources

Instruction Sheet Number

93125592