PROGRESS LIGHTING
PROG_P500373_009-30_hero_PRODIMAGE
PROG_P500373_009-30_hero_PRODIMAGE
PROG_P500373-009-30_detail-montage
PROG_P500373-009_detail-montage
+6
PROG_P500373-009-30_ICON

Radian LED Collection Modern Brushed Nickel Metal Pendant

$306.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500373-009-30

Collection name:

Radian LED

Give any room an industrial vibe with Radian LED pendant. A domed metal shade is supported by a contrasting cap and is finished inside with a reflective coating that casts a warm glow of light from 1 integrated 30W LED module, 90 CRI, 3000K. The pendant's sleek design is ideal for any kitchen, breakfast nook or bar area in modern, contemporary, and mid-century modern style settings.

  • Give interiors an industrial vibe with Radian LED pendant, ideal for kitchens, breakfast nooks and bar areas
  • Add a boost of style to any modern, contemporary, and mid-century modern style settings
  • Dome shaped pendant is coated in a beautiful brushed nickel on the outside accented by satin aluminum finish inside.
  • Integrated LED light sources reflect light from the dome shade's beautifully finished interior
  • For ideal illumination, 1 integrated LED module are included (30-Watt), 1546 lumens, 3000K, 90CRI, dimmable
  • Contrasting two-toned finish makes a statement in modern settings
  • Measures 16 in. Dia x 14 in. H
  • Certifications: cETLus damp location listed, meets California title 24 JA8-2019
  • Includes installation instructions and mounting hardware
  • Our 5-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500373-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Anodized Aluminum

Fire Resistance

No

Fixture Type

Pendant

Glass

Brushed Nickel

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Modern Farmhouse

Light Distribution

Down

LM-79 Lumens

1546 lm

LM-79 Lumens per Watt

51 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Size Type

Large

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247262212

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 14 in

Height

14 in

Length

16 in

Length - Installed

133 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

6.16 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.22 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

30 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93157105