PROGRESS LIGHTING
PROG_P8585_01_PRODIMAGE
PROG_P8585_01_PRODIMAGE

Recessed Accessory Goof Ring

$15.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8585-01

Collection name:

Recessed - Accesory

Recessed goof ring for use with any recessed trim with a 7-3/4" outside diameter.

  • White finish.
  • For use with recessed trims.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P8585-01

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Plastic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

unfinished

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Style

Utilitarian/Commodity

UPC

785247858514

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.875 in x 8.875 in x 0.0625 in

Gross Weight with Packaging

0.2 lb

Height

0.0625 in

Length

8.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.2 lb

Width

8.875 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

1440

Resources and downloads