PROGRESS LIGHTING
Image of PEWLH-SG-82 Remote Metallic Grey Single Head for PE2WL
Image of PEWLH-SG-82 Remote Metallic Grey Single Head for PE2WL
Image of PEWLH-SG-82 Remote Metallic Grey Single Head for PE2WL

Remote Metallic Grey Single Head for PE2WL

Brand: Progress Lighting

Catalog ID: PEWLH-SG-82

Collection name: Exit Signs

Remote metallic gray single head for use with PE2WL-82.

  • Remote metallic gray single head for use with PE2WL-82 only
  • Fully adjustable
  • wet location listed
  • metalized high-performance reflector
  • 15 ultra-bright LED's with tempered glass lens

Product details

General

Catalog Number

PEWLH-SG-82

Color

Gray

Color Generic

Grey

Construction Material - Main

Polycarbonate

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Exit Emergency

Indoor/Outdoor

Outdoor

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Mount location

Wall

New Products

No

Number of Lamps

15

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Service Life

On Website=Yes

UPC

785247199402

Warranty Length

1 year warranty

Dimensions

Dimensions

4.25 in x 4.25 in x 7 in

Height

7 in

Length

4.25 in

Weight

1 lb

Width

4.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

2

Pallet Quantity

360

Resources and downloads