PROGRESS LIGHTING
PROG_P500206_104_hero_PRODIMAGE
PROG_P500206_104_hero_PRODIMAGE
PROG_P500206_104_glass_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
+11
PROG_Sizing_guideline_Kitchen_Pendants_info

Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light

$396.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500206-104

Collection name:

Replay

The simple, flattering design of the Replay four-light pendant boasts a subtly reflective Polished Nickel finish and classic, etched glass diffusers. The elongated silhouette with clean, smooth lines makes it a striking fixture for a foyer or over a dining table or kitchen island in transitional and modern interiors.

  • Perfect for making a statement by hanging in multiples in a foyer, or over a large kitchen island or dining table
  • Clean, simple design is ideal for both transitional and modern interiors
  • Four-light pendant with a rectangular silhouette extending above and below the etched glass shades makes a strong, modern statement
  • Elegant frame with smooth arms and linear detailing creates a spacious design
  • A sleek, metallic finish is complemented by the white, etched-glass diffusers for a clean, polished look
  • Finished in Polished Nickel for a warm, silver-toned look
  • Measures 18 in diameter X 31-3/4 in height, overall height with the chain 106 in, wire 180 in
  • Uses four 100-watt max medium base bulbs, including their LED equivalents, that are sold separately
  • Installation instructions and mounting hardware included
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P500206-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Modern
  • Transitional

Type

Pendant

UPC

785247233168

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 31.75 in

Height

31.75 in

Length

18 in

Length - Installed

106 in

Overall Length with

Overall Ht. W/Chain

Weight

8.69 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93102611