PROG_P6055_20_PRODIMAGE
PROG_P6055_20_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Residence Collection Two-Light 12" Outdoor Flush Mount CTC

$212.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6055-20

Collection name:

Residence

Illuminate your home with this remarkable bronze finished wired lighting. Two-light close-to-ceiling with geometric details and textured art glass.

  • Antique bronze finish.
  • Umber textured art glass panels.
  • Geometric details.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Ceiling Mount
Glass
Umber Textured Art
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
swivel strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Craftsman
UPC
785247187171
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 5 in
Gross Weight with Packaging
3.74 lb
Height
5 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.68 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
80

Resources

Instruction Sheet Number
93058130

Resources and downloads