PROGRESS LIGHTING
PROG_P6404_122_PRODIMAGE
PROG_P6404_122_PRODIMAGE
PROG_Resort_Aged_Copper_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Resort Collection One-Light Post Lantern

$284.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6404-122

Collection name:

Resort

Tudor styling meets prairie design. Gradual umber tint on glass shades. A woven cast pattern encases a casual profile. Large scale cast aluminum lantern feature a durable powder coat finish. One-light post lantern.

  • Gradual umber tint on glass shades.
  • Woven cast pattern.
  • Tudor styling with elements of prairie design.

Product details

General

Can be mounted up or down

No

Catalog Number

P6404-122

Category General

Outdoor

Coating

powder with liquid top coat

Color

Copper

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Aged Copper

Finish Type

Powder With Liquid Top Coat

Fixture Type

Outdoor Post

Glass

Etched Umber

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • New Traditional
  • Craftsman

UPC

785247168019

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.5 in x 8.5 in x 17.375 in

Gross Weight with Packaging

3 lb

Height

17.375 in

Length

8.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

8.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

18

Resources

Instruction Sheet Number

93036489

Resources and downloads