PROGRESS LIGHTING
Image of P540106-031 Richmond Hill Collection One-Light Textured Black Clear Glass Modern Farmhouse Outdoor Post Light
Image of P540106-031 Richmond Hill Collection One-Light Textured Black Clear Glass Modern Farmhouse Outdoor Post Light
Image of P540106-031 Richmond Hill Collection One-Light Textured Black Clear Glass Modern Farmhouse Outdoor Post Light
Image of P540106-031 Richmond Hill Collection One-Light Textured Black Clear Glass Modern Farmhouse Outdoor Post Light
+6
Image of P540106-031 Richmond Hill Collection One-Light Textured Black Clear Glass Modern Farmhouse Outdoor Post Light

Richmond Hill Collection One-Light Textured Black Clear Glass Modern Farmhouse Outdoor Post Light

$473.00 USD

Brand: Progress Lighting

Catalog ID: P540106-031

Collection name: Richmond Hill

Inspired by vintage glass lanterns, the Richmond Hill Collection has a slender, tall profile and crisp angular details coated in a classic textured black finish. A stately candle enclosed within clear glass panes highlight's the elongated, tapered design while delivering crisp illumination. The updated traditional design of thispost light offers fresh style to the landscapes of modern farmhouse and transitional homes. Mount this light on a 3" standard post (sold separately). It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Richmond Hill Collection has a slender, tall profile and crisp angular details offering a vintage appeal to outdoor pathways and landscapes
  • Refined Traditional style brings a nostalgic feel to modern farmhouse and transitional homes
  • Crisp angular details of the light's slender frame are coated in a classic textured matte black
  • Alluring illumination is cast from the light's beautiful tapered candle through clear glass panels
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, candelabra base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 9.25-in. square by 26.5-in. height and fits 3-in. post (order separately)
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P540106-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Post

Mounting for outlet box included

Post Mount

Mounting Type

Post Top - Fitter For 3" Post Or Pedestal

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Link connector

No

Room Type

  • Outdoor
  • Landscape

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E12

Socket Type

Phenolic

Socket type material

Phenolic

UPC

785247254910

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.25 in x 9.25 in x 26.5 in

Height

26.5 in

Length

9.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

9.48 lb

Width

9.25 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164146