PROGRESS LIGHTING
PROG_P5565_20_PRODIMAGE
PROG_P5565_20_PRODIMAGE
PROG_roman coach_IMG_1471_detailshot
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+2
PROG_roman coach_IMG_1452_detailshot

Roman Coach Collection One-Light Hanging Lantern

$191.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5565-20

Collection name:

Roman Coach

Solid one-light 7" hanging lantern in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Chain and ceiling mounts included. Antique Bronze finish.

  • Antique bronze finish.
  • Clear seeded glass panels.
  • Rich weathered style.

Product details

General

Can be mounted up or down

No

Catalog Number

P5565-20

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Ceiling Chain

Mounting for outlet box included

plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247172467

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 13 in

Gross Weight with Packaging

5 lb

Height

13 in

Length

7 in

Length - Installed

40 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5 lb

Width

7 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

60

Resources

Instruction Sheet Number

023778

Resources and downloads