PROGRESS LIGHTING
Image of P250060-179-30 Ryne Collection 52-in 3-Blade Woodgrain LED Transitional Indoor/Outdoor DC Ceiling Fan
Image of P250060-179-30 Ryne Collection 52-in 3-Blade Woodgrain LED Transitional Indoor/Outdoor DC Ceiling Fan
play
3D View
play
+10

Ryne Collection 52-in 3-Blade Woodgrain LED Transitional Indoor/Outdoor DC Ceiling Fan

$521.95 USD
OR

Brand: Progress Lighting

Catalog ID: P250060-179-30

Collection name: Ryne

Enjoy a beautiful ceiling fan at a fantastic price with the Ryne Collection 52-Inch 3-Blade Woodgrain LED Transitional Indoor/Outdoor Ceiling Fan. Three slightly curved ABS blades are coated in a handsome woodgrain that will complement a variety of living areas. The blades are resistant to warping from environmental conditions and offer a long product lifespan. The fan's downrod and canopy are coated in an architectural bronze finish to complete the transitional design. A 6-speed full-function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.

  • Application: Ideal for any bedroom, living room, great room, or covered porch.
  • Style: Perfect for transitional style settings.
  • Blades: Three slightly curved ABS blades are coated in a handsome woodgrain finish that will complement a variety of living areas. Blades are resistant to warping from environmental conditions.
  • Dimensions: Measures 52-inch width by 13.5-inch height.
  • Remote: A 6-speed full-function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone.
  • Lighting: For ideal illumination, an integrated LED module light source is included (18w, 3000K, 90 CRI, 1,600 Lumens, dimmable). The light source is covered by a shatterproof white opal shade.
  • Accessories: A downrod and canopy are also included. Longer downrods can be ordered separately.
  • Certifications: Certifications include cETLus damp location listed, Title 20, Title 24.
  • Pairs With: Pairs with a variety of decorative fixtures from Progress Lighting.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250060-179-30

Color

Brown

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Remote Control

Construction Material - Main

Non-Metallic

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Woodgrain

Fan - Blade Pitch

30

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Koa Woodgrain

Finish Type

Hand Painted

Fixture Type

Ceiling Fan

Glass

White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Contemporary

Light Distribution

Down

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Yes

Mounting Type

Ceiling Downrod

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Living Room

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247245444

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 13.5 in

Fan - Recommended room size

400 ft²

Height

13.5 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.76 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.51 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

204

EPACTenergy consumption watts

28

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93131624

Media

Videos

play
P250060-179-30 IMG_0017_1
play
UC7245T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model