PROGRESS LIGHTING
PROG_P500357_009_hero_PRODIMAGE
PROG_P500357_009_hero_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Chain_Graphic_72_inch_Info-Graphic
+2
PROG_Sizing_guideline_Kitchen_Pendants_info

Saffert Collection Three-Light New Traditional Brushed Nickel White Linen Shade Pendant Light

$363.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500357-009

Collection name:

Saffert

Both modern and traditional elements combine for a versatile look in the Saffert pendant. Four slender rods capture a circular metal frame and glass diffuser. A fabric shade softens the clean style of the pendant. Saffert is the perfect choice for kitchens, hallways, foyers and great rooms in new traditional, industrial and luxe interiors.

  • Both modern and traditional elements combine for a versatile look ideal for kitchens, hallways, foyers and great rooms
  • Saffert is the perfect choice for new traditional, industrial and luxe interiors.
  • The frame is coated in a beautiful brushed nickel finish for a look that fits various decor schemes
  • Four slender rods capture a circular metal frame and glass diffuser.
  • A white linen fabric shade softens the clean style of the pendant.
  • Measures 22 in. diameter x 30 in. width x 22 in. height
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500357-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Industrial
  • Luxe

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247262984

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 30 in

Height

30 in

Length

22 in

Length - Installed

105 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.02 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93148027