PROGRESS LIGHTING
PROG_P400136_009_PRODIMAGE
PROG_P400136_009_PRODIMAGE
play
Saluda P400136-009
play
Progress Lighting - Chandelier Heights
+14
PROG_P400136_009lit_PRODIMAGE
Discontinued
Clearance

Saluda Collection Five-Light Chandelier

$117.00 USD
$438.68 USD

Brand:

Progress Lighting

Catalog ID:

P400136-009

Collection name:

Saluda

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Five-Light chandelier in a Brushed Nickel finish. Five-Light chandelier in a Brushed Nickel finish.

  • Clean comfortable forms with gentle curves are highlighted in Saluda
  • Softly shaped clear glass shades are accented with a banded ring and nestled on a socket cup to complete the form.
  • Clear glass shades
  • Brushed Nickel finish
  • 5-light chandelier
  • Uses 5, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Measures 28" diameter x 19 3/4" H
  • Overall length with chain 94"
  • The design features clean, precise fittings and a larger scale - and lends itself to Farmhouse, Coastal and Transitional spaces
  • Dry location listed
  • Shop the complete Saluda collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P400136-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal
  • Transitional

Type

Chandelier

UPC

785247223534

Warranty Length

1-year limited warranty

Dimensions

Dimensions

28 in x 28 in x 19.75 in

Height

19.75 in

Length

28 in

Length - Installed

94 in

Overall Length with

Overall Ht. W/Chain

Weight

17.51 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93092888