text.skipToContent text.skipToNavigation

Savor Collection 17" Semi-Flush/Convertible

by Progress Lighting 

Collection Name: Savor

Catalog ID: P350092-134

Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship. Sheer sailcloth textured shade is integral to the design. Savor is suitable for a wide variety of home decor styles. Semi-Flush/Convertible in a Silver Ridge finish.

  • Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship
  • Four light semi flush convertible
  • Popular Silver Ridge finish
  • Sheer textured sailcloth shades provide pleasing and gentle illumination
  • Uses four 60-watt max. candelabra base bulbs (sold separately)
  • A natural choice for closets, hallways and smaller areas within the home
  • Savor is suitable for a wide variety of home decor styles, including luxe, transitional and traditional interiors.

$286.22

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Silver Ridge
Finish Type painted
Glass Textured sailcloth
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
Mount location Semi-Flush Convertible
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
UPC 785247216116
Warranty Length 1 year limited warranty

Dimensions

Depth 17.125 in
Height 15.5 in
Length - Installed 56.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.05 lb
Width 17 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)