PROGRESS LIGHTING
PROG_P500081_134_PRODIMAGE
PROG_P500081_134_PRODIMAGE
PROG_savor_detail3_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_savor_detail1_detailshot
Discontinued
Clearance

Savor Collection Six-Light Pendant

$148.20 USD
$518.32 USD

Brand:

Progress Lighting

Catalog ID:

P500081-134

Collection name:

Savor

Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship. Sheer sailcloth textured shades are integral to the design. Savor is suitable for a wide variety of home decor styles. Six-Light pendant in a Silver Ridge finish.

  • Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship
  • Sheer textured sailcloth shades provide pleasing and gentle illumination
  • Silver Ridge finish
  • Uses six 60-watt max. candelabra base bulbs (sold separately)
  • Savor is suitable for a wide variety of home decor styles
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500081-134

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Pendant

Glass

Textured Sailcloth

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Style

  • Luxury
  • Transitional
  • New Traditional

Type

Pendant

UPC

785247216079

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 25.25 in

Height

25.25 in

Length

24 in

Length - Installed

100.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.7 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93084675