PROGRESS LIGHTING
Image of P250101-31M-30 Schaal Collection 52 in. Five-Blade Matte Black Coastal Ceiling Fan with Integrated LED Light
Image of P250101-31M-30 Schaal Collection 52 in. Five-Blade Matte Black Coastal Ceiling Fan with Integrated LED Light
play
play
+23
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Schaal Collection 52 in. Five-Blade Matte Black Coastal Ceiling Fan with Integrated LED Light

$770.00 USD

Brand: Progress Lighting

Catalog ID: P250101-31M-30

Collection name: Schaal

With a unique, wicker-wrapped shade and five reversible fan blades, the 52-inch Schaal ceiling fan brings a global presence to rooms in coastal settings. An 18W integrated LED module delivers soft, 3000K 90 CRI illumination through white opal glass. Schaal is offered in a Matte Black housing with Rustic Charcoal and Matte Black reversible blades. Its UL damp rating makes this lovely fan ideal for use inside or in outdoor covered areas. A three speed remote control and wall bracket are included.  .

  • The Schaal Ceiling Fan is perfect for use indoors or outside in living rooms, bedrooms, dens, offices, patios, and covered porches
  • The fan's layered design fits perfectly into coastal and transitional settings
  • The fan is coated in a crisp matte black accented by a synthetic wicker wrapped shade with six reversible blades in matte black and rustic charcoal.
  • Includes a 3 speed AC motor controlled by a hand held remote with a wall bracket
  • The LED light kit is included and features a frosted white acrylic shade for even illumination
  • 18w LED module include, 3000K, 90 CRI and 1,600 lumens
  • Measures 52-in. diameter and 16-in. height
  • Certifications: UL Damp Location listed, fixture can be used in rooms where moisture may be present, JA8 2019
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250101-31M-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

No

Fan - Blade finish

  • Matte Black
  • Rustic Charcoal

Fan - Blade Pitch

12 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Coastal

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

UPC

785247255528

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 16 in

Fan - Recommended room size

400 ft²

Height

16 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

23.02 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.49 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

18 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

37 CFM/WATT

EPACTenergy consumption watts

89 W

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

46000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165624

Media

Videos

play
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS