PROGRESS LIGHTING
Image of P250097-028-30 Shaffer II Collection 56 in. Four-Blade Satin White Modern Organic Ceiling Fan with Integrated LED Lamped Light and Natural Jute Accents
Image of P250097-028-30 Shaffer II Collection 56 in. Four-Blade Satin White Modern Organic Ceiling Fan with Integrated LED Lamped Light and Natural Jute Accents
play
play
+24
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Shaffer II Collection 56 in. Four-Blade Satin White Modern Organic Ceiling Fan with Integrated LED Lamped Light and Natural Jute Accents

$770.00 USD

Brand: Progress Lighting

Catalog ID: P250097-028-30

Collection name: Shaffer II

Natural jute rope offers modern organic styling to the housing of the Schaffer four-blade ceiling fan, softening the housing’s look and making it perfect for coastal and global spaces. This 52-inch ceiling fan has four reversible plywood blades offered in Matte White and Natural Cherry with a Satin White housing. An 18W integrated LED module delivers soft, 3000K 90 CRI illumination through a white opal glass shade. Its UL damp rating makes this lovely fan ideal for use inside or in outdoor covered areas. A 3-speed remote control and wall bracket are included.

  • The Shaffer II Ceiling Fan is ideal for use indoors or outside in living rooms, bedrooms, dens, offices, patios, and covered porches
  • Elegant design fits beautifully into coastal settings
  • The fan is finished in satin white and accented by an organic jute rope with four reversible blades coated in a gorgeous natural cherry or matte white finishes
  • Equipped with a efficient AC motor to keep spaces cool
  • A remote control with wall bracket is included and features 3 speed fan control and full range dimming for the included light kit
  • The LED light kit is included and features a frosted white glass shade for even illumination
  • 18w LED module include, 3000K, 90 CRI and 1,600 lumens
  • Measures 56-in. diameter and 15.5-in. height
  • Certifications: UL Damp Location listed, fixture can be used in rooms where moisture may be present, JA8 2019
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250097-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

Dimming Range

Dims to 10% Brightness

EU RoHS Indicator

No

Fan - Blade finish

  • Matte White
  • Natural Cherry

Fan - Blade Pitch

13.5 °

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Coastal

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

UPC

785247255412

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 15.5 in

Fan - Recommended room size

400 ft²

Height

15.5 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

42.59 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.57 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

18 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

98 CFM/WATT

EPACTenergy consumption watts

43 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165616

Media

Videos

play
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS