PROGRESS LIGHTING
PROG_P300174_143_herolit_PRODIMAGE
PROG_P300174_143_herolit_PRODIMAGE
PROG_P300174_143_arm_PRODIMAGE
PROG_P300174_143_herolitalt_PRODIMAGE
+4
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Signal Collection One-Light Graphite Clear Glass Coastal Bath Vanity Light

$40.60 USD
$88.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300174-143

Collection name:

Signal

Experience focused task lighting packaged in a simple, classic style with the Signal one-light bath. A refined, Graphite-finished arm and round backplate serve as a backdrop for a clear, blown glass shade that takes center stage in this ensemble of modern and transitional tunes, making the fixture ideal for installing above a bathroom or dressing table mirror, in a hallway or wherever focused task light is desired in coastal, modern farmhouse, and modern settings.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for coastal, farmhouse, modern, and urban industrial style settings
  • Gorgeous graphite finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.125-inch width by 9.125-inch height by 5.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300174-143

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Coastal
  • Modern Farmhouse
  • Modern

Type

Bath Sconce

UPC

785247223084

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.125 in x 5.375 in x 9.125 in

Height

9.125 in

Height to Center

2.625 in

Length

5.125 in

Weight

1.91 lb

Width

5.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

128

Resources

Instruction Sheet Number

93092645