PROG_P350145_015_herolit_PRODIMAGE
PROG_P350145_015_herolit_PRODIMAGE
PROG_P350145_015_glass_PRODIMAGE
PROG_Signal_Polished_Chrome_GeneralLit
PROG_P350145_015_hero_PRODIMAGE
Discontinued
Clearance

Signal Collection One-Light Flush Mount

$30.80 USD
$87.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350145-015

Collection name:

Signal

A smooth, Polished Chrome, circular ceiling plate plays host to a clear, blown glass shade encompassing the lightbulb in this Signal one-light flush mount. Courting a perfect balance of simple style and function, the fixture offers a touch of minimalism over a kitchen island or sink, in a hallway, or wherever focused light is called upon in coastal, modern farmhouse, and modern Interiors.

  • Ideal for over a kitchen island or sink, in a hallway, or wherever focused light is desired
  • Offers a clean, minimalist approach ideal for coastal, modern farmhouse, and modern interiors
  • One-light flush mount ceiling fixture with simple, clean lines
  • A clear, blown glass shade hangs from a double-banded, round ceiling plate
  • Finished in Polished Chrome
  • Measures 5-1/8 in diameter X 7-5/8 in height
  • Uses one 60-watt max medium base bulb, including the LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
  • Modern
Type
Flush-Mount
UPC
785247232680
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.125 in x 5.125 in x 7.625 in
Height
7.625 in
Length
5.125 in
Weight
1.76 lb
Width
5.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
64

Resources

Instruction Sheet Number
93101631

Resources and downloads