PROG_P300175_015_herolit_PRODIMAGE
PROG_P300175_015_herolit_PRODIMAGE
PROG_P350145_015_glass_PRODIMAGE
PROG_P300177_015_arm_PRODIMAGE
+4
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Signal Collection Two-Light Polished Chrome Clear Glass Coastal Bath Vanity Light

$53.20 USD
$123.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300175-015

Collection name:

Signal

A clean, classic duo of clear, blown glass shades encapsulate exposed bulbs affixed to round, Polished Chrome bases. A smooth, sleek bar supports the light fixtures and anchors them to a shiny, circular backplate. This set of classic twins are perfect for illuminating a hallway, bathroom or dressing table mirror, or wherever essential task light is needed in coastal, modern farmhouse and modern interior settings.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, modern, and urban industrial style settings
  • Crisp polished chrome finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 13.5-inch width by 9.125-inch height by 5.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
  • Modern
Type
Vanity Light
UPC
785247223077
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.5 in x 5.375 in x 9.125 in
Height
9.125 in
Height to Center
2.625 in
Length
13.5 in
Weight
3.26 lb
Width
5.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
64

Resources

Instruction Sheet Number
93092645

Resources and downloads