PROGRESS LIGHTING
PROG_P500163_031_PRODIMAGE
PROG_P500163_031_PRODIMAGE
PROG_P500163_031_arm_PRODIMAGE
PROG_P500163_031-canopy_PRODIMAGE
+7
PROG_P500163_031_bottom_PRODIMAGE
Discontinued
Clearance

Sinclaire Collection One-Light Pendant

$102.70 USD
$483.78 USD

Brand:

Progress Lighting

Catalog ID:

P500163-031

Collection name:

Sinclaire

Sinclaire features a tapered frame and airy design complemented by a Gold Leaf and Black finish. Sinclaire one-light pendant is suitable in Modern and Luxe environments, the elegant details are comprised of elements that be found in popular outdoor markets showcasing vintage and antique treasures.

  • An unexpectedly chic interpretation of a classic library reading light
  • The mixture of finishes creates an energetic juxtaposition of rustic and refined
  • The one-light pendant is ideal for a jewel-box powder room, an elegant home office or a sophisticated guest bedroom or teen daughter’s retreat also works in a row over a Luxe kitchen island
  • The Sinclaire pendants feel at home in Modern and Luxe environments
  • The Black finish complements the shade’s Gold Leaf outlines while the clear glass rods provide a luxurious look
  • Measures 20in diameter x 23in ht.
  • Overall height with chain is 97in
  • Includes one medium base lamp
  • Uses one, 75-watt max. medium base bulb including LED equivalent (sold separately), or for a vintage appeal use Progress Lighting timeless vintage inspired light bulbs
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500163-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Modern Mountain
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Luxury

Type

Pendant

UPC

785247229017

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 23 in

Height

23 in

Length

20 in

Length - Installed

97 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

16.1 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93094698