PROGRESS LIGHTING
Image of P350226-009 Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Small Semi-Flush Mount Light with Clear Glass Shade
Image of P350226-009 Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Small Semi-Flush Mount Light with Clear Glass Shade
Image of P350226-009 Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Small Semi-Flush Mount Light with Clear Glass Shade
Image of P350226-009 Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Small Semi-Flush Mount Light with Clear Glass Shade
+7
Image of P350226-009 Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Small Semi-Flush Mount Light with Clear Glass Shade

Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Small Semi-Flush Mount Light with Clear Glass Shade

$108.90 USD

Brand: Progress Lighting

Catalog ID: P350226-009

Collection name: Singleton

The Singleton Collection 1-light small semi-flush mount fixture pays homage to industrial styling with an oversized warehouse shade fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in subtle brushed nickel create a timeless design. The warehouse-style glass shade is the perfect showcase for clear decorative light bulbs (not included) to enhance the fixture's charming style. This beautiful ceiling light delivers optimal ambient lighting for bathrooms, bedrooms, hallways and foyers.

  • Add a touch of vintage elegance to bathrooms, bedrooms, hallways and foyers with the Singleton semi-flush mount light
  • The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
  • The fixture is coated in a subtle brushed nickel finish, enhancing the light’s vintage design
  • An oversized warehouse shade fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
  • The warehouse-style glass shade is the perfect showcase for clear decorative light bulbs (not included) to enhance the fixture's charming style
  • Measures 7.62 in. D x 7 in. H
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or powder rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P350226-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Semi-Flush

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Industrial
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265428

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.62 in x 7.62 in x 7 in

Height

7 in

Length

7.62 in

Weight

2.7075 lb

Width

7.62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources and downloads